Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds303-0366: STUD
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds303-0366: STUD
303-0366: STUD

Double End Threaded Stud (Rod)

Brand: Cat

Product Images
303-0366: STUD
303-0366: STUD
303-0366: STUD
303-0366: STUD
303-0366: STUD

Double End Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 303-0366

Units of Measure

USMetric
Stud Thread Size (mm): M10X1.5
Thread Size (dia x pitch) (mm): M10X1.5
Overall Length (mm): 35.0
Material: STEEL,Alloy Zinc,Carbon Steel
Stud Type: Double End Threaded Stud (rod)
Coating: Zinc Plated
Material Description: Steel
Overall Length (in): 1.38
Thread Size (mm): M10x1.5
View More
Compatible Models for part number 303-0366

GENERATOR SET

C6.6 3512C 3512B

INTEGRATED TOOLCARRIER

IT38H

INDUSTRIAL ENGINE

3512 C6.6 3512B 3512C 3516B 3516C

PETROLEUM ENGINE

3516C C175-16

PETROLEUM GEN SET

3512C

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced