Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityOther Visibility Components303-3003: Window Assembly-Slider
HomeCabsCab VisibilityOther Visibility Components303-3003: Window Assembly-Slider
303-3003: Window Assembly-Slider

Cat® Slider Window Assembly (Cab Door Group)

Brand: Cat

Product Images
303-3003: Window Assembly-Slider
303-3003: Window Assembly-Slider
303-3003: Window Assembly-Slider
303-3003: Window Assembly-Slider
303-3003: Window Assembly-Slider

Cat® Slider Window Assembly (Cab Door Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 303-3003

Units of Measure

USMetric
Length (mm): 779.5
Length (in): 30.69
Width (mm): 51.1
Width (in): 2.02
Height (mm): 683.8
Height (in): 26.93
Weight (kg): 7.95
Weight (lb): 17.52
Material: Glass,Glass Ceramic,Alloy Aluminum
Overall Width (in): 28.0
Overall Length (in): 30.5
Overall Width (mm): 711.2
Material Description: Steel, Glass, Rubber
Overall Length (mm): 774.7
View More
Compatible Models for part number 303-3003

WHEEL LOADER

907K 908K 906K 908M 906M

COMPACT WHEEL LOADER

914K 914M 908M 906M 907M 918M 920K 910K 910M 914 910 920 907H 908H 906H 907H2 906H2 908H2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced