Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs304-3750: M140 Bevel Pinion Gear Adjusting Nut
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
304-3750: M140 Bevel Pinion Gear Adjusting Nut
304-3750: M140 Bevel Pinion Gear Adjusting Nut

Cat® Bevel Pinion Gear Adjusting Nut enables secure positioning and alignment of gear components within a rotational drive system

Brand: Cat

Product Images
304-3750: M140 Bevel Pinion Gear Adjusting Nut
304-3750: M140 Bevel Pinion Gear Adjusting Nut
304-3750: M140 Bevel Pinion Gear Adjusting Nut
304-3750: M140 Bevel Pinion Gear Adjusting Nut
304-3750: M140 Bevel Pinion Gear Adjusting Nut

Cat® Bevel Pinion Gear Adjusting Nut enables secure positioning and alignment of gear components within a rotational drive system

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 304-3750
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 304-3750

Units of Measure

USMetric
Material Description: Cast Iron
Height (mm): 25
Material: Ductile (Spheroidal) Iron
Inside Diameter (mm): 115
Thread Size (mm): M140x2
Inside Diameter (in): 4.53
Height (in): 0.98
View More
Compatible Models for part number 304-3750

ARTICULATED TRUCK

730C2 730 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ

WHEEL LOADER

962L 962M Z 950M 962 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert