Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineCooling SystemRadiator & Components304-7851: Radiator
Home
EngineCooling SystemRadiator & Components
304-7851: Radiator
304-7851: Radiator

Cat® Engine Radiator

Brand: Cat

Product Images
304-7851: Radiator
304-7851: Radiator
304-7851: Radiator
304-7851: Radiator
304-7851: Radiator

Cat® Engine Radiator

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 304-7851
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 304-7851

Units of Measure

USMetric
Overall Length (mm): 520.9
Overall Length (in): 20.51
Overall Height (mm): 817.0
Overall Height (in): 32.17
Overall Width (mm): 224.8
Overall Width (in): 8.85
Approx. Weight (kg): 25.0
Approx. Weight (lb): 55.12
Material: Carbon Steel,Alloy Aluminum,Polyamide Plastic
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 304-7851

BACKHOE LOADER

416E 432E 442E 434E 422E 444E 430E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert