Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components305-0325: Refrigerant Compressor
Home
CabsCab HVAC SystemsOther Cab HVAC Components
305-0325: Refrigerant Compressor
305-0325: Refrigerant Compressor

Cat® Aluminum Refrigerant Compressor

Brand: Cat

Product Images
305-0325: Refrigerant Compressor
305-0325: Refrigerant Compressor

Cat® Aluminum Refrigerant Compressor

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 305-0325
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 305-0325

Units of Measure

USMetric
Length (in): 0.9
Material: Alloy Aluminum
Overall Length (in): 8.5
Bore Diameter (mm): 32.0
Pins: 2.0
Connector Type: 2 Pin Ampseal
Outside Diameter (in): 5.7
Material Description: Cast Aluminum
Outside Diameter (mm): 145.0
Bore Diameter (in): 1.3
Overall Length (mm): 216.5
Voltage (VAC): 24 (VDC)
Length (mm): 23.4
View More
Compatible Models for part number 305-0325

GENERATOR SET

3512

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C7 C9 C18 C15

FRONT SHOVEL

385C

PETROLEUM ENGINE

C15 C18 C9 C7

EXCAVATOR

325D FM 345D L 324D FM LL 349D L 330D MH 385C L 328D LCR 329D LN 336D2 XE 325D FM LL 329D L 325D L 336D2 LXE 324D FM 336D 324D 349D2 L 365C L 349D2 325D MH 336D2 L M325D MH 330D LN 365C L MH 326D L 385C L MH 340D2 L 336D L 374D L 390D 336D2 345C L 330D 345D L VG 324D LN 390D L 336D LN 336D2 GC 340D L 336D2 L XE 385C FS 345C MH M325D L MH 329D 349D 324D L 330D L 365C 330D FM 385C 325D 345C 345D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

330D 330D L 324D LN 365C L 329D L 325D L 345D 325D 345C 385C 385C L 349D L 349D2 340D2 L 336D 336D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert