Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals305-0361: Window Panel Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals305-0361: Window Panel Seal
305-0361: Window Panel Seal

Cat® Rubber Seal for Front Lower Window Frames and in Excavator Cab

Brand: Cat

Product Images
305-0361: Window Panel Seal
305-0361: Window Panel Seal
305-0361: Window Panel Seal
305-0361: Window Panel Seal
305-0361: Window Panel Seal

Cat® Rubber Seal for Front Lower Window Frames and in Excavator Cab

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 305-0361

Units of Measure

USMetric
Material: EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Color: Black
Length (mm): 812.0
Width (mm): 13.5
Height (mm): 22.5
Length (in): 32.97
Width (in): 0.53
Height (in): 0.89
View More
Compatible Models for part number 305-0361

MINI HYD EXCAVATOR

307D 307C

GENERATOR SET

3512

WHEELED EXCAVATOR

M315D2 W345C MH M320 M315GC M317 M317D2 M320D2

LOAD HAUL DUMP

R1700 XE

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 313 GX 320C L 316 GC 349D L 330D MH 313 GC 329D L 336D2 LXE 320D LN 336D 312C 324D 312D 349D2 L 315D L 316 GX 320D2 320D3 336D2 L 318D2 L 320C FM 326D L 340D2 L 312F GC 313D2 GC 311C 318F L 320D L 345C L 330D2 318C 325C L 320D RR 322C 323D3 319D LN 336D2 GC 340D L 323D L 330D2 L 311F LRR 329D 326D2 L 345C 345D 323 GX 320D2 GC 318D2 345D L 336D2 XE 313F GC 325D L 320C 320D 320D GC 326D2 349D2 319D L 325D MH 312 GX 313F LGC 323D2 L 313 320D LRR 312 GC 315C 330C L 336D L 336D2 318D L 312D2 L 312C L 313D2-GC 313D2 329D2 L 320D FM 330C 330D 320D2 L 313D2 LGP 329D2 320 GX 336D2 L XE 330C MH 345C MH 349D 324D L 330D L 325C 325D 313D

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3037 MH3049 MH3059

MOBILE HYD POWER UNIT

330D L 329D L 330D2 349D L 340D2 L 336D L 330C 325D L 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced