Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits305-3045: CAT C15 ACERT Film Plate
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits305-3045: CAT C15 ACERT Film Plate
305-3045: CAT C15 ACERT Film Plate

CAT® CAT C15 ACERT Film Aluminum Plate placed on Top of the Engine

Brand: Cat

Product Images
305-3045: CAT C15 ACERT Film Plate
305-3045: CAT C15 ACERT Film Plate
305-3045: CAT C15 ACERT Film Plate
305-3045: CAT C15 ACERT Film Plate
305-3045: CAT C15 ACERT Film Plate

CAT® CAT C15 ACERT Film Aluminum Plate placed on Top of the Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 305-3045

Units of Measure

USMetric
Material Description: Aluminum
Height (mm): 74.4
Length (in): 11.45
Material: Alloy Aluminum,Acrylic Adhesive
Thickness (in): 0.02
Thickness (mm): 0.46
Width (in): 2.92
Length (mm): 290.8
View More
Compatible Models for part number 305-3045

UNDERGROUND ART TRUCK

AD30

GENERATOR SET

C18 3516B C15

TRUCK ENGINE

C15

WHEEL TRACTOR

627G 627E 623B 627F 623G 631D 651B 623E 623F 621B 637D 657B 621E 621F 633D 621G

RECLAIMER MIXER

RM-500

LOAD HAUL DUMP

R2900G

SOIL COMPACTOR

825H 825K

PETROLEUM ENGINE

C15

WHEEL DOZER

824H 824K

LANDFILL COMPACTOR

826H 826K

PETROLEUM GEN SET

C15 3512C

WHEEL LOADER

980H

TRACK-TYPE TRACTOR

D8T D8R

GEN SET ENGINE

POWER SYS

MARINE ENGINE

C15

PIPELAYER

PL83 PL87 583T

INDUSTRIAL ENGINE

C15

WHEEL SCRAPER

657G 657E

TRUCK

770G 770 770G OEM

EXCAVATOR

374F L 374F

BULLDOZER

D8T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced