Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits306-8080: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits306-8080: Hydraulic Cylinder Seal Kit
306-8080: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Product Images
306-8080: Hydraulic Cylinder Seal Kit
306-8080: Hydraulic Cylinder Seal Kit
306-8080: Hydraulic Cylinder Seal Kit

KIT-HYDRAULIC CYLINDER SEAL

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

225-5448: Rod Seal
225-5448: Rod SealQuantity: 1
195-9769: 5 x 235mm 90A NBR O-Ring
195-9769: 5 x 235mm 90A NBR O-RingQuantity: 1
174-9281: RING-SEAL
174-9281: RING-SEALQuantity: 1
174-9276: Backup Ring
174-9276: Backup RingQuantity: 1
191-5126: Wiper Seal
191-5126: Wiper SealQuantity: 1
195-9770: 3 x 100mm 90A NBR O-Ring
195-9770: 3 x 100mm 90A NBR O-RingQuantity: 1
217-5383: O-Ring
217-5383: O-RingQuantity: 1
225-5450: Rod Seal
225-5450: Rod SealQuantity: 1
225-5447: Rod Seal
225-5447: Rod SealQuantity: 1
225-5446: Rod Seal
225-5446: Rod SealQuantity: 1
191-5127: Wiper Seal
191-5127: Wiper SealQuantity: 1
191-5128: Wiper Seal
191-5128: Wiper SealQuantity: 1
191-5125: Wiper Seal
191-5125: Wiper SealQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 306-8080

We are still working on adding a specification for this part.

Compatible Models for part number 306-8080

ARTICULATED TRUCK

740C

EJECTOR TRUCK

D400E II 740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced