Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates307-1674: Washer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates307-1674: Washer
307-1674: Washer

Cat® Spacer, Dimensions: 9 X 16 X 36 mm, Steel

Brand: Cat

Product Images
307-1674: Washer
307-1674: Washer
307-1674: Washer
307-1674: Washer
307-1674: Washer

Cat® Spacer, Dimensions: 9 X 16 X 36 mm, Steel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 307-1674

Units of Measure

USMetric
Type: Center Hole Slot
Washer Type: Flat
Material: Steel,Carbon Steel
Outside Diameter (mm): 16.0
Inside Diameter (mm): 9.0
Thickness (mm): 36.0
Center Hole Form: Non-Threaded
Length (mm): 36.0
Inside Diameter (in): 0.354
Outside Diameter (in): 0.63
Length (in): 1.42
Thickness (in): 1.417
View More
Compatible Models for part number 307-1674

TRUCK ENGINE

C9

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

SITE PREP TRACTOR

2864C 586C

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 3 12M 2 140M 3 AWD 12M 3 AWD 140M 3 140M 2 160 160M 2 160M 3 150 160M 3 AWD 140

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6T XW D6T XL D6T D7E LGP D7E

MARINE ENGINE

3406B

PIPELAYER

PL72

EXCAVATOR

336E LN 340F 336E LH 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 324D FM 340F L LRE 324D 336E 336F 336F LN XE M325D MH 326D L 336F L 568 FM LL 336F XE 336E LNH 340F L UHD 329D 325D FM 336F LNXE 325D L 325D MH 336F LN 336F L XE 568 FM 324D LN M325D L MH 324D L 336E L 325D 336E H

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

MOBILE HYD POWER UNIT

329D L 336FMHPU 336E HVG 324D LN 325D L 325D 336F 336E

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

WHEEL TRACTOR

627H 637K

ENGINE

C9.3

TRACK LOADER

973K

PETROLEUM ENGINE

C9

COLD PLANER

PM312 PM313 PM310

WHEEL LOADER

972K 972M 972L 966K XE 972M XE 966M XE 966L 966K 966M

ARTICULATED TRUCK

725C 725 725C2

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C C9.3

WHEEL SCRAPER

637K

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced