Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links307-1708: Track Link
HomeUndercarriageTrack ComponentsTrack Links307-1708: Track Link
307-1708: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Product Images
307-1708: Track Link
307-1708: Track Link
307-1708: Track Link
307-1708: Track Link
307-1708: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 307-1708

The Track Box Link operates as a link in the equipment's undercarriage system. It connects the track frame and other components, providing structural support and alignment. During equipment operation, the Track Box Link bears the load and stress exerted on the track system, ensuring that the tracks move smoothly and efficiently. It contributes to the overall stability and performance of the equipment, particularly in challenging terrains and demanding working conditions.

Attributes:
• Corrosion-resistant materials enhance longevity.
• Designed to withstand challenging loads and stress.
• Enhances overall equipment durability.

Applications:
The Track Box Link is positioned within the equipment undercarriage, facilitates support, and connects the tracks, allowing for controlled movement on different surfaces.

View More
Specifications for part number 307-1708

Units of Measure

USMetric
Bore To Rail (in): 2.402
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 22.5
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
Eyebrow Thickness (in): 0
UC System: ABRASION
Overall Height (mm): 108.0
Steel Spec: 1E1287
Pin End Strap Thickness (in): 0.886
Bushing End Strap Thickness (in): 0.886
Bushing End Strap Thickness (mm): 22.5
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 0.669
Track Pin Bore Diameter (in): 2.512
Bolt Hole Diameter (mm): 17
Track Pitch (mm): 171.07
Rail To Pin Boss OD (mm): 37
Track Pitch (in): 6.735
Track Pin Bore Diameter (mm): 63.8
Rail To Pin Boss OD (in): 1.457
Bushing Bore Diameter (mm): 63.8
Overall Height (in): 4.252
Wear Sensor: No
Master Bolt Thread: M16
Bore To Rail (mm): 61
Bushing Bore Diameter (in): 2.512
View More
Compatible Models for part number 307-1708

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced