Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home308-0324: Quick Coupler Pin
Home308-0324: Quick Coupler Pin
308-0324: Quick Coupler Pin

A Quick Coupler Pin secures attachments to machinery in quick coupler systems, ensuring safety, stability, and efficiency in operation.

Brand: Cat

Product Images
308-0324: Quick Coupler Pin
308-0324: Quick Coupler Pin
308-0324: Quick Coupler Pin
308-0324: Quick Coupler Pin
308-0324: Quick Coupler Pin

A Quick Coupler Pin secures attachments to machinery in quick coupler systems, ensuring safety, stability, and efficiency in operation.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-0324

Units of Measure

USMetric
Weight (kg): 12.47
Overall Length (mm): 368.3
Overall Length (in): 14.5
Weight (lb): 27.5
Overall Height (mm): 370.0
Overall Height (in): 14.6
Overall Width (mm): 149.4
Overall Width (in): 5.9
View More
Compatible Models for part number 308-0324

MINI HYD EXCAVATOR

308 309 307D 308D 307E2 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced