Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads308-1381: Cylinder Head Valve Mechanism Cover
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads
308-1381: Cylinder Head Valve Mechanism Cover
308-1381: Cylinder Head Valve Mechanism Cover

Cat® Cylinder Head Valve Mechanism Cover encloses the cylinder head valve mechanism to prevent dust, debris, and moisture entry

Brand: Cat

Product Images
308-1381: Cylinder Head Valve Mechanism Cover
308-1381: Cylinder Head Valve Mechanism Cover
308-1381: Cylinder Head Valve Mechanism Cover
308-1381: Cylinder Head Valve Mechanism Cover
308-1381: Cylinder Head Valve Mechanism Cover

Cat® Cylinder Head Valve Mechanism Cover encloses the cylinder head valve mechanism to prevent dust, debris, and moisture entry

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 308-1381
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 308-1381

Units of Measure

USMetric
Weight (kg): 2.0
Weight (lb): 4.41
Overall Height (in): 2.7
Overall Width (in): 6.3
Overall Width (mm): 160.02
Overall Length (in): 19.9
Overall Height (mm): 68.58
Overall Length (mm): 505.46
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 308-1381

ASPHALT PAVER

AP-800D BG-230D

INTEGRATED TOOLCARRIER

IT14G

WHEELED EXCAVATOR

M313C M315C

PNEUMATIC COMPACTOR

PF-300C PS-300C PS-150C

INDUSTRIAL ENGINE

3054E 3054C C4.4

VIBRATORY COMPACTOR

CS-433E CP-323C CP-433E CS-423E CS-323C CD-54 CB-434D

COMPACT WHEEL LOADER

914K 914G 920K 910K 914 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert