Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits308-5804: Oil Cooler and Lines Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits308-5804: Oil Cooler and Lines Kit
308-5804: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
308-5804: Oil Cooler and Lines Kit
308-5804: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

240-2767: Engine Oil Cooler Core Gasket
240-2767: Engine Oil Cooler Core GasketQuantity: 1
3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
300-7933: 0.35mm Thick Engine Oil Filter Gasket
300-7933: 0.35mm Thick Engine Oil Filter GasketQuantity: 1
4F-9029: 29.74mm Inner Diameter O-Ring Seal
4F-9029: 29.74mm Inner Diameter O-Ring SealQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 7
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 308-5804
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 308-5804

TRUCK ENGINE

C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced