Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components309-6664: Injector Harness Cover Gasket
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components309-6664: Injector Harness Cover Gasket
309-6664: Injector Harness Cover Gasket

Valve Cover and Injection Harness Cover Gasket

Brand: Cat

Product Images
309-6664: Injector Harness Cover Gasket
309-6664: Injector Harness Cover Gasket

Valve Cover and Injection Harness Cover Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 309-6664

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 15.01
Overall Height (in): 0.6
Overall Width (in): 3.9
Length (in): 9.0
Overall Length (in): 8.0
Overall Width (mm): 99.06
Overall Height (mm): 15.24
Overall Length (mm): 203.2
Height (in): 0.59
Length (mm): 228.6
View More
Compatible Models for part number 309-6664

GENERATOR

LC30XX

GENERATOR SET

C6.6 C6.6DE150E

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

953D 963D

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

12M 120M

WHEEL LOADER

928H 924H 928HZ 938H 930H 924HZ

TRACK-TYPE TRACTOR

D6K XL D5R XL D5R LGP D6N D6K D6K LGP

KNUCKLEBOOM LOADER

559

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C6.6

ASPHALT PAVER

AP-655D BG655D AP-1055E BG600D AP-1000E AP-600D

PIPELAYER

PL61

WHEELED EXCAVATOR

M322D MH M316D M318D MH M322D M318D

INDUSTRIAL ENGINE

C6.6

WHEEL FELLER BUNCHER

553C 2470C

EXCAVATOR

320D 320D GC 320D L 323D L

VIBRATORY COMPACTOR

CP-64 CS-56 CS-56B CS-68B CP-56 CP-74B CS-76 CS-74 CS-74B CS-78B CP-76 CP-74 CS-64 CP-56B CP-68B CS-79B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced