Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves309-9977: Control Relief Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves309-9977: Control Relief Valve
309-9977: Control Relief Valve

Cat® Pressure Control Relief Valve

Brand: Cat

Product Images
309-9977: Control Relief Valve
309-9977: Control Relief Valve
309-9977: Control Relief Valve
309-9977: Control Relief Valve
309-9977: Control Relief Valve

Cat® Pressure Control Relief Valve

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 309-9977

Units of Measure

USMetric
Hex Size (mm): 32.0
Hole Size (in): 1.26
Material: Steel,Carbon Steel
Outer Diameter (in): 1.4
Outer Diameter (mm): 35.0
Weight (kg): 0.45
Weight (lb): 0.99
View More
Compatible Models for part number 309-9977

WHEELED EXCAVATOR

M315 M315GC

LOAD HAUL DUMP

OTHER

EXCAVATOR

318F L 318E L 321 318D L 313 GX 316F L 316E L 318D2 316 GC 318 GC 315 GC 313 GC 318F 319 316F 319D L 320D3 GC 315D L 316 GX 319D LN 312 GX 317 315 313 317 GC 319D 312 GC 318D2 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced