Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home310-1678: 0.4mm Thick Pin Retainer Plate
Home310-1678: 0.4mm Thick Pin Retainer Plate
310-1678: 0.4mm Thick Pin Retainer Plate

Cat® 0.4mm Thick Pin Retainer Steel Plate

Brand: Cat

Product Images
310-1678: 0.4mm Thick Pin Retainer Plate
310-1678: 0.4mm Thick Pin Retainer Plate
310-1678: 0.4mm Thick Pin Retainer Plate
310-1678: 0.4mm Thick Pin Retainer Plate
310-1678: 0.4mm Thick Pin Retainer Plate

Cat® 0.4mm Thick Pin Retainer Steel Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 310-1678

Units of Measure

USMetric
Material: Steel,Carbon Steel
Inside Diameter (mm): 170.0
Outside Diameter (mm): 228.0
Thickness (mm): 0.4
Hole Size (mm): 12 (18X)
Inside Diameter (in): 6.69
Outside Diameter (in): 8.98
Thickness (in): 0.016
Hole Size (in): 0.47 (18X)
View More
Compatible Models for part number 310-1678

WHEEL LOADER

993K 992K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced