Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons310-4188: 138mm Gage Diameter Piston Top Ring
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons310-4188: 138mm Gage Diameter Piston Top Ring
310-4188: 138mm Gage Diameter Piston Top Ring

Cat® Stainless Steel Intermediate Piston Ring

Brand: Cat

Product Images
310-4188: 138mm Gage Diameter Piston Top Ring
310-4188: 138mm Gage Diameter Piston Top Ring
310-4188: 138mm Gage Diameter Piston Top Ring
310-4188: 138mm Gage Diameter Piston Top Ring
310-4188: 138mm Gage Diameter Piston Top Ring

Cat® Stainless Steel Intermediate Piston Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 310-4188
Material: Stainless Steel
View More
Compatible Models for part number 310-4188

UNDERGROUND ART TRUCK

AD63 AD30

GENERATOR

XQP500 SR4B

TRUCK ENGINE

C15

WHEEL TRACTOR-SCRAPER

657

LOAD HAUL DUMP

R2900G R2900 XE R2900

OFF HIGHWAY TRUCK

770 775 773

MOTOR GRADER

24

SPL EXCAVATOR BASED SOLN

OEM-PM

HYDRAULIC SHOVEL

6030 T4 6015B 6015 6030

TRACK-TYPE TRACTOR

D8 D8T D8R D10T2 D10 D10T

ROTARY DRILL

MD6250

PIPELAYER

583T PL83 PL87 587T

EXCAVATOR

374F L 374F 365C L 365C L MH 374D L 374 365C

PETROLEUM PACKAGE

CX31-C15I

MOBILE HYD POWER UNIT

365C L

GENERATOR SET

C15 GEN SE C15 C9 C27

WHEEL TRACTOR

623B 623G 651B 623E 623F 621B 657B 621E 621F 633D 621G 627G 627E 627F 631D 637D

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-500

ENGINE

C15

LOCOMOTIVE ENGINE

C27

PETROLEUM ENGINE

C15 C27

SOIL COMPACTOR

825 825H 825K 825C

EJECTOR TRUCK

740 740B

WHEEL DOZER

844 824H 824C 824K 824 844K

LANDFILL COMPACTOR

826 826C 826H 826K

PETROLEUM GEN SET

C27

WHEEL LOADER

986 988GC 986H 986K 990K 990 980H 980G

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

740B 740 GC 740 735C 735B 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C27 C15

WHEEL SCRAPER

657G 657E

QUARRY TRUCK

770G

TRUCK

775G 770G 775G OEM 773G 770 773G OEM 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced