Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups310-4918: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups310-4918: Track Roller Group
310-4918: Track Roller Group

Cat® Track Roller Group Standard Application, TALL DOUBLE FLANGE, 197mm Tread Diameter, 243mm Mounting Width

Brand: Cat

Product Images
310-4918: Track Roller Group
310-4918: Track Roller Group
310-4918: Track Roller Group
310-4918: Track Roller Group
310-4918: Track Roller Group

Cat® Track Roller Group Standard Application, TALL DOUBLE FLANGE, 197mm Tread Diameter, 243mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 310-4918

Units of Measure

USMetric
Flange Type: TALL DOUBLE FLANGE
Tread Diameter (in): 7.756
Mounting Bolt Traverse Spacing (in): 4
Mounting Width (in): 9.567
Mounting Cap Bolt Hole Diameter (mm): 18
Tread Diameter (mm): 197.0
Application: Standard Application
Mounting Bolt Axial Spacing (mm): 315.47
Mounting Cap Bolt Hole Diameter (in): 0.709
UC System: HDXL
Shaft Length (in): 13.928
Shaft Length (mm): 353.77
Carrier Roller Compatible: No
Mounting Width (mm): 243
Outer Flange Diameter (mm): 236.5
Mounting Cap Bolt Thread Size: M16
Inside Spread (in): 3.303
Shaft OD (mm): 53
Shaft OD (in): 2.087
Mounting Bolt Traverse Spacing (mm): 101.6
Mounting Bolt Axial Spacing (in): 12.42
Outer Flange Diameter (in): 9.311
Inside Spread (mm): 83.89
View More
Compatible Models for part number 310-4918

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D6N D5 D5R2 D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced