Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components310-5888: ORFS to STOR Straight Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
310-5888: ORFS to STOR Straight Adapter
310-5888: ORFS to STOR Straight Adapter

Cat® Straight Adapter links fuel injection pump manifolds with O-ring Face Seal to Straight Thread O-ring threads, ensuring secure and compatible fluid transfer

Brand: Cat

fallback-image
310-5888: ORFS to STOR Straight Adapter

Cat® Straight Adapter links fuel injection pump manifolds with O-ring Face Seal to Straight Thread O-ring threads, ensuring secure and compatible fluid transfer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-7970: 19.4mm Inside Diameter Seal-O-Ring
6V-7970: 19.4mm Inside Diameter Seal-O-Ring

O-ring

Check Price
228-7105: 2.1 x 19.4mm 90A FKM O-Ring
228-7105: 2.1 x 19.4mm 90A FKM O-Ring

O-ring

Check Price
294-9072: 1.78 x 18.94mm 70A EPDM O-Ring
294-9072: 1.78 x 18.94mm 70A EPDM O-Ring

Cat® O-Ring Face Seal for turbocharger water lines prevents coolant leakage and ensures proper flow of coolant within the turbocharger unit

Check Price
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
228-7092: 1.78 x 18.94mm 90A FKM O-Ring

Cat® O-Ring Seal for fuel lines provides a reliable and leak-free seal in fuel line connections

Check Price
6V-7970
6V-7970: 19.4mm Inside Diameter Seal-O-Ring
Check Price
228-7105
228-7105: 2.1 x 19.4mm 90A FKM O-Ring
Check Price
294-9072
294-9072: 1.78 x 18.94mm 70A EPDM O-Ring
Check Price
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert