Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance310-9558: Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
310-9558: Gasket Kit
310-9558: Gasket Kit

Brand: Cat

Product Images
6.06mm Inner Diameter Washer
Manifold Gasket
Exhaust Manifold Gasket
1.4mm Thick Turbocharger Lines Gasket
0.8mm Thick Regulator Housings Gasket
18mm Outer Diameter Fuel Line Washer
0.5mm Thick Inlet Manifold Gasket
4.5mm Thick Water Lines Gasket
Engine Air Lines Gasket
15.8mm Inside Diameter Seal-O-Ring
34.4mm Inside Diameter Seal-O-Ring
2mm Thick Washer
0.3mm Thick Transmission Cover Gasket
15.8mm Inner Diameter Front Gear Housing Washer
2.5mm Thick Inlet Manifold Gasket
0.4 mm Thick Muffler Gasket
Valve Cover Gasket
1mm Thick Valve Cover Gasket
41.2mm Inside Diameter Seal-O-Ring
0.8mm Thick Regulator Housings Gasket
Cylinder Head Gasket
0.8mm Thick Water Lines Flange Gasket
15.8mm Inside Diameter Seal-O-Ring
1mm Thick Fuel Lines Gasket
15.8mm Inside Diameter Seal-O-Ring
310-9558: Gasket Kit
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Items included

No results available.

296-4631: 6.06mm Inner Diameter Washer
296-4631: 6.06mm Inner Diameter WasherQuantity: 1
296-4714: Manifold Gasket
296-4714: Manifold GasketQuantity: 1
296-4716: Exhaust Manifold Gasket
296-4716: Exhaust Manifold GasketQuantity: 1
294-1766: 1.4mm Thick Turbocharger Lines Gasket
294-1766: 1.4mm Thick Turbocharger Lines GasketQuantity: 1
294-1777: 0.8mm Thick Regulator Housings Gasket
294-1777: 0.8mm Thick Regulator Housings GasketQuantity: 2
294-1812: 18mm Outer Diameter Fuel Line Washer
294-1812: 18mm Outer Diameter Fuel Line WasherQuantity: 2
5I-7678: 0.5mm Thick Inlet Manifold Gasket
5I-7678: 0.5mm Thick Inlet Manifold GasketQuantity: 1
5I-7735: 4.5mm Thick Water Lines Gasket
5I-7735: 4.5mm Thick Water Lines GasketQuantity: 1
5I-7933: Engine Air Lines Gasket
5I-7933: Engine Air Lines GasketQuantity: 1
294-1803: 15.8mm Inside Diameter Seal-O-Ring
294-1803: 15.8mm Inside Diameter Seal-O-RingQuantity: 4
294-1712: 34.4mm Inside Diameter Seal-O-Ring
294-1712: 34.4mm Inside Diameter Seal-O-RingQuantity: 1
095-2039: 2mm Thick Washer
095-2039: 2mm Thick WasherQuantity: 8
099-4437: 0.3mm Thick Transmission Cover Gasket
099-4437: 0.3mm Thick Transmission Cover GasketQuantity: 4
096-9532: 15.8mm Inner Diameter Front Gear Housing Washer
096-9532: 15.8mm Inner Diameter Front Gear Housing WasherQuantity: 2
5I-7677: 2.5mm Thick Inlet Manifold Gasket
5I-7677: 2.5mm Thick Inlet Manifold GasketQuantity: 1
5I-7937: 0.4 mm Thick Muffler Gasket
5I-7937: 0.4 mm Thick Muffler GasketQuantity: 1
296-4694: Valve Cover Gasket
296-4694: Valve Cover GasketQuantity: 1
305-4768: 1mm Thick Valve Cover Gasket
305-4768: 1mm Thick Valve Cover GasketQuantity: 1
294-1774: 41.2mm Inside Diameter Seal-O-Ring
294-1774: 41.2mm Inside Diameter Seal-O-RingQuantity: 1
294-1780: 0.8mm Thick Regulator Housings Gasket
294-1780: 0.8mm Thick Regulator Housings GasketQuantity: 1
296-4689: Cylinder Head Gasket
296-4689: Cylinder Head GasketQuantity: 1
2A-5222: 0.8mm Thick Water Lines Flange Gasket
2A-5222: 0.8mm Thick Water Lines Flange GasketQuantity: 3
294-1804: 15.8mm Inside Diameter Seal-O-Ring
294-1804: 15.8mm Inside Diameter Seal-O-RingQuantity: 2
1R-6573: 1mm Thick Fuel Lines Gasket
1R-6573: 1mm Thick Fuel Lines GasketQuantity: 4
296-4633: 15.8mm Inside Diameter Seal-O-Ring
296-4633: 15.8mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 25 of 25
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert