Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance310-9559: Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
310-9559: Gasket Kit
310-9559: Gasket Kit

Brand: Cat

Product Images
1mm Thick Engine Housing Cover Gasket
Engine Oil Lines Gasket
109.5mm Internal Diameter O-Ring Seal
18mm Outer Diameter Gasket
Fuel Injection Pump Gasket
61.59mm Inside Diameter Seal-O-Ring
79.5mm Inside Diameter Seal-O-Ring
0.787mm Flywheel Housing Flange Cover Gasket
10.8mm Inner Diameter O-Ring Seal
SEAL-O-RING
8.1mm Inside Diameter Seal-O-Ring
1mm Thick Fuel Filter Pump Gasket
2mm Thick Washer
2mm Thick Washer
WASHER
1mm Thick Engine Housing Cover Gasket
0.3mm Thick Transmission Cover Gasket
15.8mm Inner Diameter Front Gear Housing Washer
1mm Thick Oil Lines Gasket
1mm Thick Engine Oil Cooler Gasket
0.8mm Thick Engine Oil Cooler Core Gasket
32mm Outer Diameter Sealing Washer
Engine Front Housing Plate Gasket
Elbow Mounting Gasket
15.8mm Inside Diameter Seal-O-Ring
144.4mm Inside Diameter Seal-O-Ring
Engine Front Housing Plate Gasket
0.5mm Thick Flywheel Housing Gasket
24.4mm Inner Diameter O-Ring Seal
Oil Pan Gasket
1.2mm Thick Washer
23.47mm Inner Diameter O-Ring Seal
1.6mm Thick Lubrication Tank Pump Gasket
14mm Thick Oil Filter Valve Gasket
310-9559: Gasket Kit
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Items included

No results available.

178-6537: 1mm Thick Engine Housing Cover Gasket
178-6537: 1mm Thick Engine Housing Cover GasketQuantity: 1
234-4796: Engine Oil Lines Gasket
234-4796: Engine Oil Lines GasketQuantity: 1
096-9528: 109.5mm Internal Diameter O-Ring Seal
096-9528: 109.5mm Internal Diameter O-Ring SealQuantity: 1
094-9424: 18mm Outer Diameter Gasket
094-9424: 18mm Outer Diameter GasketQuantity: 8
294-1841: Fuel Injection Pump Gasket
294-1841: Fuel Injection Pump GasketQuantity: 1
294-1846: 61.59mm Inside Diameter Seal-O-Ring
294-1846: 61.59mm Inside Diameter Seal-O-RingQuantity: 1
5I-7599: 79.5mm Inside Diameter Seal-O-Ring
5I-7599: 79.5mm Inside Diameter Seal-O-RingQuantity: 1
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket
6F-7557: 0.787mm Flywheel Housing Flange Cover GasketQuantity: 2
5I-4993: 10.8mm Inner Diameter O-Ring Seal
5I-4993: 10.8mm Inner Diameter O-Ring SealQuantity: 1
305-4892: SEAL-O-RING
305-4892: SEAL-O-RINGQuantity: 2
305-4901: 8.1mm Inside Diameter Seal-O-Ring
305-4901: 8.1mm Inside Diameter Seal-O-RingQuantity: 1
294-1820: 1mm Thick Fuel Filter Pump Gasket
294-1820: 1mm Thick Fuel Filter Pump GasketQuantity: 1
095-2038: 2mm Thick Washer
095-2038: 2mm Thick WasherQuantity: 1
095-2039: 2mm Thick Washer
095-2039: 2mm Thick WasherQuantity: 1
095-2040: WASHER
095-2040: WASHERQuantity: 1
212-8572: 1mm Thick Engine Housing Cover Gasket
212-8572: 1mm Thick Engine Housing Cover GasketQuantity: 1
099-4437: 0.3mm Thick Transmission Cover Gasket
099-4437: 0.3mm Thick Transmission Cover GasketQuantity: 19
096-9532: 15.8mm Inner Diameter Front Gear Housing Washer
096-9532: 15.8mm Inner Diameter Front Gear Housing WasherQuantity: 1
5I-7561: 1mm Thick Oil Lines Gasket
5I-7561: 1mm Thick Oil Lines GasketQuantity: 1
5I-7691: 1mm Thick Engine Oil Cooler Gasket
5I-7691: 1mm Thick Engine Oil Cooler GasketQuantity: 2
5I-7862: 0.8mm Thick Engine Oil Cooler Core Gasket
5I-7862: 0.8mm Thick Engine Oil Cooler Core GasketQuantity: 1
5I-8067: 32mm Outer Diameter Sealing Washer
5I-8067: 32mm Outer Diameter Sealing WasherQuantity: 1
294-1734: Engine Front Housing Plate Gasket
294-1734: Engine Front Housing Plate GasketQuantity: 1
5I-7864: Elbow Mounting Gasket
5I-7864: Elbow Mounting GasketQuantity: 1
294-1804: 15.8mm Inside Diameter Seal-O-Ring
294-1804: 15.8mm Inside Diameter Seal-O-RingQuantity: 6
294-1842: 144.4mm Inside Diameter Seal-O-Ring
294-1842: 144.4mm Inside Diameter Seal-O-RingQuantity: 1
294-1733: Engine Front Housing Plate Gasket
294-1733: Engine Front Housing Plate GasketQuantity: 1
379-4433: 0.5mm Thick Flywheel Housing Gasket
379-4433: 0.5mm Thick Flywheel Housing GasketQuantity: 1
5I-5038: 24.4mm Inner Diameter O-Ring Seal
5I-5038: 24.4mm Inner Diameter O-Ring SealQuantity: 1
5I-7842: Oil Pan Gasket
5I-7842: Oil Pan GasketQuantity: 1
294-1811: 1.2mm Thick Washer
294-1811: 1.2mm Thick WasherQuantity: 3
125-2968: 23.47mm Inner Diameter O-Ring Seal
125-2968: 23.47mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 32 of 34Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert