Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home310-9621: Cover Assembly - Air Cleaner
Home310-9621: Cover Assembly - Air Cleaner
310-9621: Cover Assembly - Air Cleaner

Cat® Air Cleaner Cover Assembly

Brand: Cat

Product Images
310-9621: Cover Assembly - Air Cleaner
310-9621: Cover Assembly - Air Cleaner
310-9621: Cover Assembly - Air Cleaner
310-9621: Cover Assembly - Air Cleaner
310-9621: Cover Assembly - Air Cleaner

Cat® Air Cleaner Cover Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 310-9621

Units of Measure

USMetric
Width (mm): 99,999.99
Type: Round
Height (mm): 229.0
Latch Quantity: 3
Dust Tube (mm): 99999.99
Depth (mm): 133.3
Depth (in): 5.248
Dust Tube (in): 3937.008
Width (in): 3,937.008
Height (in): 9.016
View More
Compatible Models for part number 310-9621

EXCAVATOR

312D2 312D2 GC 311D LRR 313D2 LGP 312D2 L 312D L 312C L 313D2-GC 316 GC 313D2 314D LCR 314D CR 314C 312C 313D2 GC 313D 311C 312D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced