Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits311-0655: Leg Style Torsional Steel Spring
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits311-0655: Leg Style Torsional Steel Spring
311-0655: Leg Style Torsional Steel Spring

Cat® Surface Treated Steel Torsional Spring Used in Governors and Timing Gear

Brand: Cat

Product Images
311-0655: Leg Style Torsional Steel Spring
311-0655: Leg Style Torsional Steel Spring
311-0655: Leg Style Torsional Steel Spring
311-0655: Leg Style Torsional Steel Spring
311-0655: Leg Style Torsional Steel Spring

Cat® Surface Treated Steel Torsional Spring Used in Governors and Timing Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 311-0655

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 0.39
Overall Height (in): 0.39
Material: Corrosion Preventative Fluid,Carbon Steel
Overall Length (in): 0.79
Overall Width (mm): 10.0
Overall Height (mm): 10.0
Overall Length (mm): 20.0
Spring Type: Torsion
View More
Compatible Models for part number 311-0655

MULTI TERRAIN LOADER

257B 247B3 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

COMPACT TRACK LOADER

249D 239D

GENERATOR SET

C2.2DE18E3 C2.2 C2.2 GEN S C1.1DE9.5 D20 C1.1 D25 C1.5 D30 XQP20 XQ20T4F

ENGINE

C0.5 CO.7 C1.1 C1.7

COMPACT WHEEL LOADER

901

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB22B CB2.5 GC

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

301.8 301.6 301.5 304CR 302CR 304SR 303 SR 303.5CR 302.7CR 303CR 305.5 GC 301.7CR 305 CR

UTILITY COMPACTOR

CC2.7 GC CC2.6 CB2.5 GC CB2.7 CB2.5 CB4.4 CB2.9 CB4.0 CB2.7 GC CB1.8 CB1.7

SKID STEER LOADER

226B 232B 232D 226B3 216B 232D3 236D3 216B3 242B

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3011C C2.2 C0.5 C0.7 3013C C1.5 C1.6 C1.1 3024C

COMPACTOR

CB-34B XW CC-24B CB-24B CB-32B CB-36B CC-34B CB-22B CB-34B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-34 XW CC4.0 CB-335E CB-32 CB-34 CB-24 CB-22 CC-34 CB-14 CC-24 CB-334E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced