Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs311-4997: 16.80mm Long Protection Plug
HomeHoses & TubesCaps & PlugsPlugs311-4997: 16.80mm Long Protection Plug
311-4997: 16.80mm Long Protection Plug

Cat® 16.80mm Long Plastic Protection Plug used in Engine Cylinder Head

Brand: Cat

Product Images
311-4997: 16.80mm Long Protection Plug
311-4997: 16.80mm Long Protection Plug
311-4997: 16.80mm Long Protection Plug
311-4997: 16.80mm Long Protection Plug
311-4997: 16.80mm Long Protection Plug

Cat® 16.80mm Long Plastic Protection Plug used in Engine Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 311-4997

Description:
A Protection Plug is a type of plug, used to protect the components from getting contaminated. It is typically made from plastic material which can withstand the high temperatures and pressures that are present in the unit.

Attributes:
• Ensures effective sealing against contaminants
• Manufactured to precise specifications and are built for durability, and reliability

Applications:
A Protection Plug is used in Engine Cylinder Head to Seal the unclosed openings, this type of Plug is widely used in Cat Engine (Piston), Motor Grader, Generator Set, OEM Applications, Excavators, Material Handler, Backhoe, Pipelayer, Wheel Tractor (For Scraper), Scraper, Articulated Truck, Truck (Incl Truck Tractors), Wheel Type Tractor (For Dozer), Compactor, Wheel Loader, Powertrain (Power modules, Trans, Tc), Engine-General Platform, Power Systems, Engine-General Platform, Genset - Rental, Petroleum Genset Kit - (OEM), Goer, Petroleum Genset Kit - (OEM), Track Type Tractor, Drills, Generator Set - Perkins Eu3a, Paving Equipment, Locomotive, Generator Set - Fg Wilson.

View More
Specifications for part number 311-4997

Units of Measure

USMetric
Inner Diameter (in): 3.9
Inner Diameter (mm): 98.96
Length (in): 0.66
Length (mm): 16.8
Material: Plastic,Polyethylene Plastic
Outer Diameter (in): 5.91
Outer Diameter (mm): 150.0
Weight (kg): 0.04
Weight (lb): 0.08
View More
Compatible Models for part number 311-4997

GENERATOR SET

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced