Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits313-6848: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits313-6848: Oil Cooler and Lines Gasket Kit
313-6848: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
313-6848: Oil Cooler and Lines Gasket Kit
313-6848: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
224-2675: Press In Place Seal
224-2675: Press In Place SealQuantity: 1
226-3571: 3.53 x 40.87mm 70A EPDM O-Ring
226-3571: 3.53 x 40.87mm 70A EPDM O-RingQuantity: 1
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring SealQuantity: 3
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 3
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
227-4892: Dual Oil Filter Base Gasket
227-4892: Dual Oil Filter Base GasketQuantity: 1
224-6360: 133.18mm Inner Diameter Press Seal
224-6360: 133.18mm Inner Diameter Press SealQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 3
224-6357: 2.28mm Oil Filter Base Edge Bonded Seal Gasket
224-6357: 2.28mm Oil Filter Base Edge Bonded Seal GasketQuantity: 1
2N-5243: 5.33 x 53.34mm 70A EPDM O-Ring
2N-5243: 5.33 x 53.34mm 70A EPDM O-RingQuantity: 2
5S-9134: 97.79mm Inside Diameter Seal-O-Ring
5S-9134: 97.79mm Inside Diameter Seal-O-RingQuantity: 1
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 2
3E-6788: 2.62 x 40.94mm 75A FKM O-Ring
3E-6788: 2.62 x 40.94mm 75A FKM O-RingQuantity: 1
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 2
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 313-6848
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 313-6848

TRUCK ENGINE

C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced