Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home316-0680: Fuel Filters
Home316-0680: Fuel Filters
316-0680: Fuel Filters

Natural Gas Engine Filter's unique design is built to withstand the demands of harsh working environments.

Brand: Cat

Product Images
316-0680: Fuel Filters
316-0680: Fuel Filters

Natural Gas Engine Filter's unique design is built to withstand the demands of harsh working environments.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 316-0680

Units of Measure

USMetric
Overall Diameter (mm): 90.0
Flow Direction: In-to-Out
Mounting Direction: Vertical
Overall Length (in): 29.764
Filter Type: Cartridge
Overall Length (mm): 756.0
View More
Compatible Models for part number 316-0680

GENERATOR SET

G3516B G3516C G3516E G3520C G3512E G3520B G3520E 3516B G3516

POWER MODULE

PMG3516

INDUSTRIAL ENGINE

3516B

GAS ENGINE

G3516C G3512E G3516E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced