Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsPliers316-0706: Locking Pliers
Home
Workshop SuppliesToolsPliers
316-0706: Locking Pliers
316-0706: Locking Pliers

Find premium jaw locking pliers and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Product Images
316-0706: Locking Pliers
316-0706: Locking Pliers

Find premium jaw locking pliers and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 316-0706

Units of Measure

USMetric
Material Description: Steel
Jaw Opening (in): 2-7/16
Length (in): 10
Overall Length (in): 10
Length (cm): 25
Jaw Opening (mm): 61.9
Overall Length (mm): 254
Jaws: Straight
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert