Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components316-1931: Shaft Assembly-Drive
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components316-1931: Shaft Assembly-Drive
316-1931: Shaft Assembly-Drive

Cat® Drive Shaft Assembly

Brand: Cat

Product Images
316-1931: Shaft Assembly-Drive
316-1931: Shaft Assembly-Drive
316-1931: Shaft Assembly-Drive
316-1931: Shaft Assembly-Drive
316-1931: Shaft Assembly-Drive

Cat® Drive Shaft Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 316-1931

Units of Measure

USMetric
Overall Length (mm): 1,213.0
Overall Width (mm): 113.0
Overall Height (mm): 106.0
Overall Length (in): 47.759
Overall Width (in): 4.448
Overall Height (in): 4.173
Material: Grease (Lanolin, Silicone) Fluid,Carbon Steel
View More
Compatible Models for part number 316-1931

COMPACT WHEEL LOADER

908M 906M 907M 907H 908H 906H 907H2 906H2 908H2

WHEEL LOADER

907K 908K 906K 908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced