Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components316-8917: Conditioner Group-Air
HomeCabsCab HVAC SystemsOther Cab HVAC Components316-8917: Conditioner Group-Air
316-8917: Conditioner Group-Air

Cat® Air Conditioner Group (Basic)

Brand: Cat

Product Images
316-8917: Conditioner Group-Air
316-8917: Conditioner Group-Air

Cat® Air Conditioner Group (Basic)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 316-8917

Units of Measure

USMetric
Overall Height (in): 19.3
Overall Width (in): 19.2
Material: Polypropylene Plastic
Overall Length (in): 30.0
Overall Width (mm): 487.0
Overall Height (mm): 490.0
Overall Length (mm): 762.0
View More
Compatible Models for part number 316-8917

GENERATOR SET

3512 3512B

WHEELED EXCAVATOR

M323F M322D MH M320F M316F M316D M320D2 M324D2 MH MH3026 M313D M322D2 MH MH3024 M318D MH M322F M314F M330D M318F

HEX BASED SPL SOLUTION

330D2

EXCAVATOR

345D L 349D L 330D MH 328D LCR 329D LN 329D L 325D L M315F 320D 336D 324D 349D2 L 365C L 326D2 349D2 325D MH M317F 336D2 L M325D MH 330D LN 326D L 340D2 L 336D L 374D L 390D 336D2 M318F 345C L 330D2 329D2 L 330D 345D L VG 324D LN 390D L 336D LN 329D2 336D2 GC 340D L 323D L 330D2 L 345C MH M325D L MH 329D 349D 326D2 L 324D L 330D L 365C 325D 345C 345D

MATERIAL HANDLER

M325D MH MH3059 MH3022 MH3024 MH3037 MH3049 M325D L MH

MOBILE HYD POWER UNIT

330D 330D L 324D LN 365C L 329D L 325D L 330D2 325D 345C 349D L 349D2 340D2 L 336D 336D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced