Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFluidsGreases317-8492: Hydraulic Hammer Paste Multi-Pack (400g)
Home
Filters & FluidsFluidsGreases
317-8492: Hydraulic Hammer Paste Multi-Pack (400g)
317-8492: Hydraulic Hammer Paste Multi-Pack (400g)

Cat Hydraulic Hammer Paste Multi-Pack 12 Cartridges (400g)

Brand: Cat

Product Images
317-8492: Hydraulic Hammer Paste Multi-Pack (400g)
317-8492: Hydraulic Hammer Paste Multi-Pack (400g)

Cat Hydraulic Hammer Paste Multi-Pack 12 Cartridges (400g)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Copper and graphite grease for hydraulic hammers.

Caterpillar designed grease products specifically to protect and extend the life of Cat equipment in most rigorous applications.

Copper and graphite grease for hydraulic hammers.

Caterpillar designed grease products specifically to protect and extend the life of Cat equipment in most rigorous applications.

Specifications
Specifications
Units of MeasureUSMetric
Cartridge Amount (g): 12 Cartridges - 390 each
Cartridge Amount (oz): 12 Cartridges - 14 each
Limitations: Only for use in Hydraulic Hammers
Units of MeasureUSMetric
Cartridge Amount (g): 12 Cartridges - 390 each
Cartridge Amount (oz): 12 Cartridges - 14 each
Limitations: Only for use in Hydraulic Hammers
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 317-8492

Copper and graphite grease for hydraulic hammers.

Caterpillar designed grease products specifically to protect and extend the life of Cat equipment in most rigorous applications.

View More
Specifications for part number 317-8492

Units of Measure

USMetric
Cartridge Amount (g): 12 Cartridges - 390 each
Cartridge Amount (oz): 12 Cartridges - 14 each
Limitations: Only for use in Hydraulic Hammers
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert