318-2375: Link-Trk Mas
+ / - Hover over image to Zoom
Other Views

    318-2375: Link-Trk Mas

    Part Number: 318-2375
    Brand: Cat
    Retrieving Price.....

    SystemOne? Track Link Split Master

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Track Pitch (in): 7.48
    track-type tractor
    D6N, D6N XL D6K2, D6N LGP D6M D6K2 LGP D6K2 XL

    track-type loader
    953K, 953C, 953D