Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings318-2574: 3 x 34.5mm 70A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings318-2574: 3 x 34.5mm 70A NBR O-Ring
318-2574: 3 x 34.5mm 70A NBR O-Ring

O-Ring

Brand: Cat

Product Images
318-2574: 3 x 34.5mm 70A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 318-2574

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 34.5
Inside Diameter (in): 1.358
Material: Rubber,Nitrile (NBR)
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 70a
Dash Size: 918
View More
Compatible Models for part number 318-2574

GEN SET ENGINE

3508 3512 3516 3516B

GENERATOR SET

3512B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C 3516B

MARINE ENGINE

3512C 3516 3512 3508C 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B

ENGINE

3508PETROL 3512PETROL 3516C 3512C 3516PETROLEUM

PETROLEUM ENGINE

3512B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced