Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
HomeAttachmentsBuckets - Backhoe318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Brand: Cat

Product Images
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge
318-7267: 1.03 m3 (1.35 yd3), IT Coupler, Base Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 318-7267

Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

View More
Specifications for part number 318-7267

Units of Measure

USMetric
Width: 2406 mm
Width: 94.7 in
Height: 38.3 in
Height: 973 mm
Weight: 1494.7 lb
Weight: 678 kg
Length: 875 mm
Length: 34.4 in
Capacity: 1.03 m³
Capacity: 1.35 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Cutting Edge Thickness: 19 mm
Cutting Edge Thickness: 0.7 in
Jaw Opening: 35.5 in
Jaw Opening: 902 mm
Clam Angle: 86 degrees
Interface Type: IT Coupler
View More
Compatible Models for part number 318-7267

BACKHOE LOADER

416 432F2 420XE 428 432E 432F 442E 430 420 432

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced