Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings320-1835: 19.05mm Inner Diameter Hose Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings320-1835: 19.05mm Inner Diameter Hose Coupling
320-1835: 19.05mm Inner Diameter Hose Coupling

Cat® 19.05mm Inner Diameter Hose Coupling with Valve used in Air Conditioner

Brand: Cat

Product Images
320-1835: 19.05mm Inner Diameter Hose Coupling
320-1835: 19.05mm Inner Diameter Hose Coupling
320-1835: 19.05mm Inner Diameter Hose Coupling
320-1835: 19.05mm Inner Diameter Hose Coupling
320-1835: 19.05mm Inner Diameter Hose Coupling

Cat® 19.05mm Inner Diameter Hose Coupling with Valve used in Air Conditioner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 320-1835
Type: Ac Coupling
Material: STEEL,Alloy Copper,Carbon Steel,Alloy Zinc,Other Hose
Coating: Zinc Plated
Shape: Straight
Connector: Comp. Ring
Length (mm): 119.0
Cut-Off Factor (mm): 83.5
Recommended Hose Size (mm): 19.1
View More
Compatible Models for part number 320-1835

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced