Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches320-3062: 400kPa Ratiometric Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches320-3062: 400kPa Ratiometric Pressure Sensor
320-3062: 400kPa Ratiometric Pressure Sensor

Cat® 400kPa Ratiometric Air Pressure Sensor used in Intake Manifolds

Brand: Cat

Product Images
320-3062: 400kPa Ratiometric Pressure Sensor
320-3062: 400kPa Ratiometric Pressure Sensor

Cat® 400kPa Ratiometric Air Pressure Sensor used in Intake Manifolds

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 320-3062
Material: Alloy Brass
View More
Compatible Models for part number 320-3062

GENERATOR

LC51XX LC31XX

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6200

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

538 548 558 FM528 FM528 LL

EXCAVATOR

316F L M315F 312E FM538 312F 336E 324E 336F M317F 333 GC 320D2 FM548 335F 323F 336F XE 374F L M318F 349E L 330D2 324E LN 352F XE VG 548 320D2 GC 349F L 320D2 FM 316F 352F-VG 317 558 320GX 326F L 323F OEM 336F L XE 323E LN FM558 314E CR OTHER 326F 320 GX 538 313F 330GC 336E L 320 GC 349E 336E H 349F 320E RR 325F 352F 340F 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 312E L 330 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 336F LNXE 320D 320E 323GC 314E LCR 323E L 336F LN 329E LN 323E SA 320E LN 330F 390F L 323F L 336E LN 336E LH 349F LXE 323F SA MH3295 313D2 GC 390F 320D L 336E LNH MH3040 340F L UHD 349E L VG 326 GC 320E L 320D GC 326D2 323D2 L 320F L 568 FM 313D2-GC 313D2 326GC 330F LN 352 UHD 318E L 349 336 GC 340F L LRE 352 325F LCR 568 FM LL 318F L 320 326 325 323 329E L 318F 330 335 336 333 330F L 329E 323 GX 318D2 329F L 335F LCR 323 GC 395 316E L 315F LCR M320GC 329D2 L 374 329D2 326F LN

WHEEL TRACTOR

651E 631K 621K OEM 651 623H 657E 621H 627H

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

TRACK LOADER

963 953 973K 963K 953K

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP74B 825K 815K CP11 CP12 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B

PETROLEUM ENGINE

C15 C18

BACKHOE LOADER

420F2 432F2 430F2 430F 450F 416F2 428F2 434F 444F 432F 420F 444F2 440 450 428F 416F 434F2

WHEEL DOZER

834 834K 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

COMPACT WHEEL LOADER

910M 930 938 926 914M 918M

WHEEL LOADER

982XE 972K 988 XE 972M 988GC 950K 962L 986K 962K 950M 950L 962M 980XE 988K 966F 966K 930K 966M 930M 950GC 814K 924K 938K 938M 926M 962 986 980 982 980GC 988 988K XE 926 924 930 938 950 982 XE 980 XE 966F II 962M Z 980K HLG 950M Z 966K XE 950 GC 972M XE 966M XE 980K 980M 982M

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M320F M317D2 M315D2 MH3026 MH3024 M318F M315GC MH3040 M324D2 MH M323F M322D2 M322F M316F M320D2 M322D2 MH M314F

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C18 C7.1 C9.3 C4.4 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AD22

POWER MODULE

TR43-C18L

LOAD HAUL DUMP

R1700 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

772 770

MATERIAL HANDLER

MH3260 MH3022 MH3024 MH3032 MH3040 MH3295

MOTOR GRADER

16 14 18 120 GC 120M 2 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 18M3 12M 3 AWD 160 150 160M 3 AWD 140 14M3 120 140M 3 AWD 16M3

TRACK-TYPE TRACTOR

D6XE D6K2 LGP D5R2 D6N OEM D6N XL D6T D6N D6K D7E D9 D4 D6 D5 D8 D7 D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6T LGPPAT D6K2 XL D6T XW D6T XL D8T D9T D6T XL PAT D6T XW PAT D6K2 D5K2 XL D7E LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP600 AP555F AP500F AP655F BG1000E AP655F L AP600F AP-1000E AP-1000F BG1055E AP-1055F AP-1055E AP555 AP1000

MARINE ENGINE

C4.4 C7.1

PIPELAYER

PL83 PL87 PL72 PL61

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CB10 CS-56B CS-68B CB7 CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP74B CS-74B CB-54B CB-66B CB-64B CS12 CS14 CS78B CS54B CS7 CP-54B CS68B CS56B CB-44B CB-68B CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CP68B CP56B

PETROLEUM PACKAGE

CX31-C18I CX31-C9I CX35-C18I CX31-C13I

MOBILE HYD POWER UNIT

352FMHPU 323F OEM 390F 330D2 330FMHPU 336FMHPU 329E 330 MHPU 349E L HVG 349E 336F 336E C7.1 336E HVG 330F

GENERATOR SET

XQP115 C13 XQ375 C4.4DE110E XQP150 C13 XQ350 XQ1140 C7.1 GEN XQ230 C18 C18 GEN SE XQ425 XQ125CM C7.1 C4.4 C4.4XQ100 C4.4XQ80 3512B XQP200 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

RECLAIMER MIXER

RM500B

ENGINE

C15 C18 C7.1 MARIN C7.1 C9.3

EJECTOR TRUCK

730C 740B 730C2 EJ 740

COLD PLANER

PM620 PM622 PM312 PM313 PM310

ROAD RECLAIMER

RM600 RM500B RM500

ENGINE - MACHINE

C4.4

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR16-C7.1

WHEEL FELLER BUNCHER

573C 573D 563C 563D 2570C 2570D 2670C 2670D

TRUCK

772G OEM 770G OEM 770G 772G

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced