Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits320-8401: Plate-Retaining
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
320-8401: Plate-Retaining
320-8401: Plate-Retaining

Cat® Retaining Plate (Oil Stopper)

Brand: Cat

Product Images
320-8401: Plate-Retaining
320-8401: Plate-Retaining
320-8401: Plate-Retaining
320-8401: Plate-Retaining
320-8401: Plate-Retaining

Cat® Retaining Plate (Oil Stopper)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 320-8401
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 320-8401

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 1.7
Overall Width (in): 2.6
Material: Corrosion Preventative Fluid,Carbon Steel
Overall Width (mm): 66
Overall Length (in): 3.2
Overall Height (mm): 43.2
Overall Length (mm): 81.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 320-8401

PAVING COMPACTOR

CB-22B

MULTI TERRAIN LOADER

257B 247B3 247B

COMPACT TRACK LOADER

249D 249D3 239D 239D3

GENERATOR SET

C2.2DE18E3 C4.4 C2.2 C2.2 GEN S D20 XQ35 C1.1 D25 D30 XQP20

POWER MODULE

XQ35

ENGINE

C2.2

ASPHALT COMPACTOR

CB22B

MINI HYD EXCAVATOR

305.5 GC

ASPHALT PAVER

BB-621C AP-255E

UTILITY COMPACTOR

CB4.4 CB4.0

SKID STEER LOADER

249D3 226D3 226B 226D 232 232B 232D 242 226B3 216B 216 232D3 236D3 216B3 242B 228 226

INDUSTRIAL ENGINE

3024 C2.2 C1.5 3024C

COMPACTOR

CB-34B XW CC-24B CB-24B CB-32B CB-36B CC-34B CB-22B CB-34B

VIBRATORY COMPACTOR

CB-34 XW CC4.0 CB-335E CB-34 CC-34 CB-334E XW CB-334E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert