Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes320-8676: 34.8mm ID Power Train Oil Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes320-8676: 34.8mm ID Power Train Oil Lines Tube
320-8676: 34.8mm ID Power Train Oil Lines Tube

Cat® Power Train Oil Lines Tube carries oil to ensure smooth flow and lubrication between rotating drive components

Brand: Cat

Product Images
320-8676: 34.8mm ID Power Train Oil Lines Tube
320-8676: 34.8mm ID Power Train Oil Lines Tube
320-8676: 34.8mm ID Power Train Oil Lines Tube
320-8676: 34.8mm ID Power Train Oil Lines Tube
320-8676: 34.8mm ID Power Train Oil Lines Tube

Cat® Power Train Oil Lines Tube carries oil to ensure smooth flow and lubrication between rotating drive components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 320-8676

Units of Measure

USMetric
Outer Diameter (mm): 38.0
Outer Diameter (in): 1.5
Approximate Overall Length (mm): 1,485.0
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 320-8676

TRUCK

775G 773G 773G OEM 773G LRC 775G OEM 775G LRC

OFF HIGHWAY TRUCK

775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced