Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home321-1326: Fuel Filter Base
Home321-1326: Fuel Filter Base
321-1326: Fuel Filter Base

Cat® Secondary Fuel Filter removes contaminants from fuel, ensuring a clean and reliable fuel supply

Brand: Cat

Product Images
321-1326: Fuel Filter Base
321-1326: Fuel Filter Base
321-1326: Fuel Filter Base
321-1326: Fuel Filter Base
321-1326: Fuel Filter Base

Cat® Secondary Fuel Filter removes contaminants from fuel, ensuring a clean and reliable fuel supply

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 321-1326
Material: Sealants / Adhesives Adhesive,Alloy Aluminum
View More
Compatible Models for part number 321-1326

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR5

GENERATOR SET

DE1400 D1250 C32 D1500 C32B C32 GEN SET C175-16 DE1500 DE1250S D1000 D800

LOCOMOTIVE ENGINE

C175-20

PETROLEUM ENGINE

3512E

OFF HIGHWAY TRUCK

789G 789D 794 AC 793F 798 AC 789 785 793 798 796 AC

MOTOR GRADER

24

ROTARY CUTTER

RC20

WHEEL LOADER

993K 994K 995 993 992

HYDRAULIC SHOVEL

6015B 6020 6060 6015 6040 6020B 6030

TRACK-TYPE TRACTOR

D10T2 D10 D11 D11T

ROTARY DRILL

MD6380 MD6310 MD6250

EXPANDED MINING PRODUCTS

LD350

TRUCK

785 793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 785G 797F 793F 795F AC 794 AC 789D 797B

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced