Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings321-1462: Track Bushing
Home
UndercarriageUndercarriage Miscellaneous PartsBushings and Bearings
321-1462: Track Bushing
321-1462: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Product Images
321-1462: Track Bushing
321-1462: Track Bushing
321-1462: Track Bushing
321-1462: Track Bushing
321-1462: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bushing Outside Diameter (in)
Overall Length (in)
End Length (in)
Description
321-1462
This part:
321-1462: Track Bushing
Bushing Outside Diameter (in)

2.598

Overall Length (in)

5.961

End Length (in)

1.248

Description

Cat® Track Bushing Fixed

607-1451
This part:
607-1451: Track Bushing
Outside Diameter (in)

2.60

Inside Diameter (in)

1.68

Overall Length (in)

5.961

Description

Cat® Track Bushing Rotating

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert