Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions321-5776: Ring-Retaining
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions321-5776: Ring-Retaining
321-5776: Ring-Retaining

Cat® Retaining Ring

Brand: Cat

Product Images
321-5776: Ring-Retaining
321-5776: Ring-Retaining

Cat® Retaining Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 321-5776

Units of Measure

USMetric
Outside Diameter (mm): 13.4
Thickness (in): 0.02
Inside Diameter (mm): 5.26
Thickness (mm): 0.64
Inside Diameter (in): 0.2
Outside Diameter (in): 0.53
View More
Compatible Models for part number 321-5776

BACKHOE LOADER

416 434 432 420F2 422F2 444F2 427F2 428F2 416E 428F 428 422F 432E 444F 444 432F 442E 434E 422E 434F 444E 420 428E 432F2 434F2 416F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced