Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys321-6131: 8 Groove Alternator Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys321-6131: 8 Groove Alternator Pulley
321-6131: 8 Groove Alternator Pulley

Cat® 8 Groove Gray Iron Alternator Pulley

Brand: Cat

Product Images
321-6131: 8 Groove Alternator Pulley
321-6131: 8 Groove Alternator Pulley
321-6131: 8 Groove Alternator Pulley
321-6131: 8 Groove Alternator Pulley
321-6131: 8 Groove Alternator Pulley

Cat® 8 Groove Gray Iron Alternator Pulley

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 321-6131
Width (mm): 96.5
Height (mm): 45.7
Material: Alloy Steel,Gray (Flake) Iron
Length (mm): 96.5
View More
Compatible Models for part number 321-6131

PUMPER

SPF343C

GENERATOR

LC51XX LC31XX

GENERATOR SET

XQP115 C4.4XQ100 XQ125CM C4.4XQ80 C7.1 C4.4 XQP200

ENGINE

C7.1

SOIL COMPACTOR

CP7 CS44B CS56B CS68B CP44B CP68B CP56B CS66B CS78B CS54B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

BACKHOE LOADER

416F2 430F 420F2 428F2 432F2 444F2 434F 440 450F 450 428F 416F 444F 432F 430F2 434F2 420F

MOTOR GRADER

120 GC

COMPACT WHEEL LOADER

914M 918M 910M

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10 CB7

TRACK-TYPE TRACTOR

D4 D4K2 LGP D3K2 XL D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K2 XL D4K2 XL

GEN SET ENGINE

POWER SYS

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP500F AP500 AP655 AP655F PE636 AP555 AP600F AP600 AP555F

PIPELAYER

PL61

WHEELED EXCAVATOR

M323F M315D2 M322D2 M314 M315 M320 M315GC M318 M316 M317 M317D2 M316F M320D2 M324D2 MH M322D2 MH M314F

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

EXCAVATOR

318E L 316F L M315F 312E 323F SA 312F 325F LCR M317F 320D2 323F LN 318D2 L 323F 313D2 GC 318F L 312E L 318F 313F L 314F CR 323 GX 320D2 GC 318D2 316F 314E LCR 320GX 323F OEM 320F L 316E L 313D2-GC 315F LCR 313D2 M320GC 314E CR 320 GX 313F 325F

VIBRATORY COMPACTOR

CB10 CS78B CB-54B CB-66B CS-56B CS-68B CS54B CB7 CP54B CS7 CP-74B CB-64B CS-54B CS-66B CS-78B CP76B CP12 CS-64B CS-76B CS74B CP74B CP-54B CS68B CS56B CS-74B CS12 CB-44B CB-68B CS14 CS79B CP-56B CP-68B CP68B CP56B

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced