Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps321-6673: 6mm Thick Mud Deflector
HomeDrivetrainTires & RimsMudflaps321-6673: 6mm Thick Mud Deflector
321-6673: 6mm Thick Mud Deflector

Cat® 6mm Thick Plastic Mud Deflector to minimize the spray of mud, water, and debris from the rotating Wheels

Brand: Cat

Product Images
321-6673: 6mm Thick Mud Deflector
321-6673: 6mm Thick Mud Deflector
321-6673: 6mm Thick Mud Deflector
321-6673: 6mm Thick Mud Deflector
321-6673: 6mm Thick Mud Deflector

Cat® 6mm Thick Plastic Mud Deflector to minimize the spray of mud, water, and debris from the rotating Wheels

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 321-6673

Units of Measure

USMetric
Material Description: PLASTIC
Overall Height (in): 2.28
Overall Width (in): 46.28
Material: Polyethylene Plastic
Overall Length (in): 64.52
Overall Width (mm): 1,175.6
Thickness (in): 0.23
Overall Length (mm): 1,638.6
Thickness (mm): 6.0
View More
Compatible Models for part number 321-6673

TRUCK

793F AC 793F 793F CMD 793F OEM 793F XQ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced