Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves321-6908: Hydraulic Control Check Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves321-6908: Hydraulic Control Check Valve
321-6908: Hydraulic Control Check Valve

Cat® Hydraulic Control Check Valve facilitates controlled one-directional fluid flow in hydraulic systems to ensure precision and prevent reverse flow

Brand: Cat

Product Images
321-6908: Hydraulic Control Check Valve
321-6908: Hydraulic Control Check Valve
321-6908: Hydraulic Control Check Valve
321-6908: Hydraulic Control Check Valve
321-6908: Hydraulic Control Check Valve

Cat® Hydraulic Control Check Valve facilitates controlled one-directional fluid flow in hydraulic systems to ensure precision and prevent reverse flow

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 321-6908

Units of Measure

USMetric
Length (mm): 94.6
Hex Size (mm): 30.0
Length (in): 3.72
Hex Size (in): 1.18
Thread Size (in): 1-1/16-12
Material: Carbon Steel
View More
Compatible Models for part number 321-6908

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 150 16M3 24M 14M 24 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 120 14 18 140M 120M 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced