323-0958: Track Link Assembly
+ / - Hover over image to Zoom
Other Views

    323-0958: Track Link Assembly

    Part Number: 323-0958
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Link Assembly

    Description:
    Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:
    Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.5511
    • Number of Track Sections: 38
    • Track Pitch (in): 6.1
    mini hydraulic excavator
    307E 307C, 307E2 307D