Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt
323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt
323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt
323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt
323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt
323-3737: 5/8''-18 x 5 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 323-3737

Units of Measure

USMetric
Bolt Length (in): 5.75
Bolt Length (mm): 146.05
Flange Diameter (in): 0.94
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 3.75
Grip Length (mm): 95.25
Material: STEEL,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 323-3737

GENERATOR SET

C32

MARINE AUXILIARY

C32

MARINE ENGINE

C32 MARINE C32

ENGINE

C32 MARINE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced