Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits324-8851: Engine Overhaul (Hard Parts) Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits324-8851: Engine Overhaul (Hard Parts) Kit
324-8851: Engine Overhaul (Hard Parts) Kit

Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)

Brand: Cat

fallback-image
324-8851: Engine Overhaul (Hard Parts) Kit

Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

1W-3062: Intake Retainer
1W-3062: Intake RetainerQuantity: 16
2N-9298: 128.5mm Length Intake Valve Guide
2N-9298: 128.5mm Length Intake Valve GuideQuantity: 16
3S-1824: 7:1 Compression Ratio Engine Piston Body
3S-1824: 7:1 Compression Ratio Engine Piston BodyQuantity: 16
4L-4653: 7.11mm Thick Crankshaft Thrust Plate
4L-4653: 7.11mm Thick Crankshaft Thrust PlateQuantity: 2
9M-5349: 53.35mm Long Inner Valve Spring
9M-5349: 53.35mm Long Inner Valve SpringQuantity: 32
1W-8606: 238.54mm Long Inlet Valve
1W-8606: 238.54mm Long Inlet ValveQuantity: 16
3N-1414: 12.5mm Long Hard Hollow Spacer
3N-1414: 12.5mm Long Hard Hollow SpacerQuantity: 32
5P-8970: Single Cylinder Liner Gasket Kit
5P-8970: Single Cylinder Liner Gasket KitQuantity: 16
8N-7764: 162.51mm Outer Diameter Main Bearing
8N-7764: 162.51mm Outer Diameter Main BearingQuantity: 9
9M-5350: Cylinder Head Valve Spring
9M-5350: Cylinder Head Valve SpringQuantity: 32
2A-4429: 9.37mm Long V Retainer Lock
2A-4429: 9.37mm Long V Retainer LockQuantity: 64
1S-5738: 54mm Inner Diameter Exhaust Valve Seat Insert
1S-5738: 54mm Inner Diameter Exhaust Valve Seat InsertQuantity: 16
1W-6055: RING KIT-PISTON
1W-6055: RING KIT-PISTONQuantity: 16
524-7997: 32mm Inner Diameter Piston Pin
524-7997: 32mm Inner Diameter Piston PinQuantity: 16
7N-7639: Cylinder Head Valve Rotator
7N-7639: Cylinder Head Valve RotatorQuantity: 32
7M-4926: 2.286mm Thick Piston Retainer
7M-4926: 2.286mm Thick Piston RetainerQuantity: 32
5S-1757: 57.90mm Steel Alloy Casted Inlet Valve Seat Insert
5S-1757: 57.90mm Steel Alloy Casted Inlet Valve Seat InsertQuantity: 16
2W-3211: Engine Exhaust Valve
2W-3211: Engine Exhaust ValveQuantity: 16
2N-9297: Valve Spring Retainer
2N-9297: Valve Spring RetainerQuantity: 16
2N-9299: 138.2mm Length Exhaust Valve Guide
2N-9299: 138.2mm Length Exhaust Valve GuideQuantity: 16
8N-7769: Steel Backed Connecting Rod Bearing
8N-7769: Steel Backed Connecting Rod BearingQuantity: 16
324-8849: Engine Overhaul Kit
324-8849: Engine Overhaul KitQuantity: 1
8N-2275: Sleeve Bearing Bushing
8N-2275: Sleeve Bearing BushingQuantity: 16
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Specifications for part number 324-8851

Units of Measure

USMetric
Width (mm): 1,257.3
Height (mm): 1,003.3
Length (in): 51.0
Height (in): 39.5
Length (mm): 1,295.4
View More
Compatible Models for part number 324-8851

GAS ENGINE

G399

View More
Compare Alternate Parts
Length (in)
Height (in)
Description
324-8851
This part:
324-8851: Engine Overhaul (Hard Parts) Kit

51.0

39.5

Cat® Engine Overhaul Kit for Commercial Engines (6.25 Bore)

10R-7759
This part:
10R-7759: KIT-ENGINE OVERHAUL

You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced