Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity325-3832: Compactor Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
325-3832: Compactor Kit
325-3832: Compactor Kit

Mounts CVP40 Compactor to 307/308 with quick coupler. Compatible with thumb. Includes quick coupler disconnects, mounting plate, stop, adapter, tubes, hoses, seals, bolts, clamps.

Brand: Cat

Product Images
325-3832: Compactor Kit
325-3832: Compactor Kit

Mounts CVP40 Compactor to 307/308 with quick coupler. Compatible with thumb. Includes quick coupler disconnects, mounting plate, stop, adapter, tubes, hoses, seals, bolts, clamps.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

325-3834: 19.3mm Inner Diameter Hydraulic Lines Tube
325-3834: 19.3mm Inner Diameter Hydraulic Lines TubeQuantity: 1
8T-9386: Adapter-Straight
8T-9386: Adapter-StraightQuantity: 2
206-1511: Single Tube Half Clamp
206-1511: Single Tube Half ClampQuantity: 4
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-RingQuantity: 5
1R-5396: M6X1 Thread 35mm Long Bolt
1R-5396: M6X1 Thread 35mm Long BoltQuantity: 4
8C-5723: Straight Adapter
8C-5723: Straight AdapterQuantity: 1
153-2994: 7/8" STOR Hydraulic Hoses Coupling
153-2994: 7/8" STOR Hydraulic Hoses CouplingQuantity: 1
8T-6430: M20-2.5 x 50mm Hex Head Bolt
8T-6430: M20-2.5 x 50mm Hex Head BoltQuantity: 5
316-6635: STRAP-ELASTI
316-6635: STRAP-ELASTIQuantity: 1
325-3835: TUBE AS
325-3835: TUBE ASQuantity: 1
196-4687: 33.4mm Outer Diameter Tube Radiator Clamp
196-4687: 33.4mm Outer Diameter Tube Radiator ClampQuantity: 4
325-3833: Vibratory Compactor Lines Mounting Stop Plate
325-3833: Vibratory Compactor Lines Mounting Stop PlateQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
316-6633: 15.5mm Thick Lifting Plate
316-6633: 15.5mm Thick Lifting PlateQuantity: 2
328-0993: Hose Assembly
328-0993: Hose AssemblyQuantity: 2
153-2995: 7/8-14 Thread Quick Disconnect Male Nipple
153-2995: 7/8-14 Thread Quick Disconnect Male NippleQuantity: 1
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat WasherQuantity: 5
8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head BoltQuantity: 4
5V-6153: 3mm Thick Clamp Cover Plate
5V-6153: 3mm Thick Clamp Cover PlateQuantity: 2
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 325-3832

We are still working on adding a specification for this part.

Compatible Models for part number 325-3832

MINI HYD EXCAVATOR

307D 308D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert