Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemRadiator & Components325-8570: Core Assembly-Radiator
HomeEngineCooling SystemRadiator & Components325-8570: Core Assembly-Radiator
325-8570: Core Assembly-Radiator

Cat® Radiator Core Assembly (Coolant to Air)

Brand: Cat

Product Images
325-8570: Core Assembly-Radiator
325-8570: Core Assembly-Radiator
325-8570: Core Assembly-Radiator
325-8570: Core Assembly-Radiator
325-8570: Core Assembly-Radiator

Cat® Radiator Core Assembly (Coolant to Air)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 325-8570

Units of Measure

USMetric
Overall Width (in): 19.0
Overall Height (in): 11.25
Material: Alloy Aluminum,Carbon Steel
Overall Length (in): 51.5
Overall Width (mm): 482.6
Overall Height (mm): 285.7
Overall Length (mm): 1,308.1
View More
Compatible Models for part number 325-8570

WHEEL LOADER

980K 980K HLG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced