Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates326-0734: 25mm Thick Cleaner Bar Mounting Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates326-0734: 25mm Thick Cleaner Bar Mounting Plate
326-0734: 25mm Thick Cleaner Bar Mounting Plate

Cat® Cleaner Bar Mounting Plate secures the cleaner bar in place, ensuring stability and proper positioning during operation

Brand: Cat

Product Images
326-0734: 25mm Thick Cleaner Bar Mounting Plate
326-0734: 25mm Thick Cleaner Bar Mounting Plate
326-0734: 25mm Thick Cleaner Bar Mounting Plate
326-0734: 25mm Thick Cleaner Bar Mounting Plate
326-0734: 25mm Thick Cleaner Bar Mounting Plate

Cat® Cleaner Bar Mounting Plate secures the cleaner bar in place, ensuring stability and proper positioning during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 326-0734

Units of Measure

USMetric
Material: Steel,Structural Steel,Carbon Steel
Length (mm): 303.0
Width (mm): 60.0
Length (in): 11.93
Width (in): 2.36
Thickness (mm): 25.0
Hole Size (mm): 29 (3X)
Thickness (in): 0.98
Hole Size (in): 1.12 (3X)
View More
Compatible Models for part number 326-0734

LANDFILL COMPACTOR

816 836H 826K 816K 836K 836

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced