Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt
326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt

Cat® 0.375" Steel Flange Head Bolt

Brand: Cat

Product Images
326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt
326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt
326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt
326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt
326-6485: 3/8''-16 x 1 1/4'' Hex Flange Head Bolt

Cat® 0.375" Steel Flange Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 326-6485

Units of Measure

USMetric
Bolt Length (in): 1.25
Bolt Length (mm): 31.75
Flange Diameter (in): 0.81
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 0.156
Grip Length (mm): 3.97
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 326-6485

PUMPER

SPF343

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

DE1400 D1250 G3516 C175-20 G3512 C32 GEN SET C175-16 G3516B D1000 C175-16GENSET C18 3512C 3512B SR5 C32 DE1500 DE1250S 3516C 3516B 3516E D800

POWER MODULE

XQ2280 PMG3516 PM3516 PM3512

ENGINE

C175-20 3516E 3512E 3512B 3512C

PETROLEUM ENGINE

3516C 3516B C175-16 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516C 3512E 3512C 3512B

OFF HIGHWAY TRUCK

793F 798 AC 796 AC 794 AC 793 798

PUMP

WS305 XD WS223 XD WS255 SS WS223 WS273 XD WS223 SS WS255 XD WS255

PETROLEUM GEN SET

3512B 3512C

TELEHANDLER

TL642C TL1055C TL1255C

GEN SET ENGINE

3516B G3516B 3512B

MARINE AUXILIARY

3516C 3516B 3512C 3512B

MARINE ENGINE

3512C 3516 3512E 3512 C175-16 3512B 3406B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3561B 3406B 3516B

INDUSTRIAL ENGINE

C175-16 3516C 3406B 3406C 3512E 3512B 3512C

TRUCK

785 793F CMD 797 793F OEM 795F XQ 793D 793B 793C 793F 795F AC 777D 793F XQ 797F 794 AC 785C 785D 797B 785B

TRACTOR

784C

GAS ENGINE

G3412 G3516 G3508

PUMP POWER END

WSP223 WSP305 WSP273 WSP255

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced